Signify CityVario, Urban road & street light, 32.6 W, 5127 lm, 3000 K, InterAct Pro, Distribution medium version 24 Peformance (for 5050), Interact Ready, Safety class I, IP66
BPS300 LED60/730-1P DM16P SRT 48/60S
Product Description
Urban road & street light, Aluminum Alloy, Dark gray, Single layer powder coating, Side-entry for diameter 42 to 60 mm, Power supply unit with DALI and SystemReady interface, 5127 lm, 32.6 W, 157 lm/W, 3000 K, (0.434, 0.403) SDCM <5, Distribution medium version 24 Peformance (for 5050), IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I
Specifications
- Lamp family code
- LED60 [LED module 6000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years