Signify CityVario, Urban road & street light, 33.1 W, 4280 lm, 3000 K, Distribution medium version 24 Peformance (for 5050), Safety class I, IP66
BDS300 LED60/730-1P DM16P 60P
Product Description
Urban road & street light, Aluminum Alloy, Dark gray, Single layer powder coating, Post-top for diameter 62 mm, Non dimmable driver Economy (no LR/LC), 4280 lm, 33.1 W, 129 lm/W, 3000 K, (0.434, 0.403) SDCM <5, Distribution medium version 24 Peformance (for 5050), IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I
Specifications
- Lamp family code
- LED60 [LED module 6000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years