Global - English

Signify CityVario, Urban road & street light, 10 W, 2171 lm, 3000 K, Distribution wide version 52 Performance (for 5050), Safety class I

BDS200 LED22/730-1P DW52P DF-S DGR PLC S

New

Product Description

Urban road & street light, Polycarbonate, Dark gray, Single layer powder coating, Post-top for diameter 62 mm, Power supply unit (On/Off), 2171 lm, 10 W, 211 lm/W, 3000 K, (0.38. 0.38) SDCM <5, Distribution wide version 52 Performance (for 5050), IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, 6/6 kV, Screw connection block 5-pole

Order code: 910925872069
Full order code: 872110344746300

Specifications

Lamp family code
LED22 [LED module 2200 lm]
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDS200 LED22/730-1P DW52P DF-S DGR PLC S txt 4.3 kB
Product leaflet
Localized commercial leaflet 910925872069 en_AA pdf 493.5 kB

Brochures

Install instructions
CityVario Bowl pdf 1.3 MB

Visuals

Product-Photographs-910925872069_EU
Multiple assets - Visuals
Product-Diagrams-910925872069_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BDS200 LED22/730-1P DW52P DF-S DGR PLC S IES
Dialux
ULD File - BDS200 LED22/730-1P DW52P DF-S DGR PLC S ULD
Relux
ROLF File - BDS200 LED22/730-1P DW52P DF-S DGR PLC S ROLFZ
LDT
LDT File - BDS200 LED22/730-1P DW52P DF-S DGR PLC S LDT