Signify CityVario, Urban road & street light, 7 W, 1491 lm, 3000 K, Distribution wide version 52 Performance (for 5050), Safety class I
BDS200 LED15/730-1P DW52P DF-S DGR PLC S
New
Product Description
Urban road & street light, Polycarbonate, Dark gray, Single layer powder coating, Post-top for diameter 62 mm, Power supply unit (On/Off), 1491 lm, 7 W, 216 lm/W, 3000 K, (0.434, 0.403) SDCM <5, Distribution wide version 52 Performance (for 5050), IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, 6/6 kV, Screw connection block 5-pole
Specifications
- Lamp family code
- LED15 [LED module 1500 lm]
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Value ladder
- Performance
- Warranty period
- 5 years