Signify CityVario, 33.3 W, 5100 lm, 3000 K, Distribution medium version 24 Peformance (for 5050), Safety class I
BDS200 LED60/730-1P DM16P DGR PLC CLP 60
Product Description
Polycarbonate, Dark gray, Post-top for diameter 60 mm, Power supply unit (On/Off), 5100 lm, 33.3 W, 153 lm/W, 3000 K, (0.38. 0.38) SDCM <5, Distribution medium version 24 Peformance (for 5050), IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, 6/6 kV, Screw connection block 5-pole
Specifications
- Lamp family code
- LED60 [LED module 6000 lm]
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years