Global - English

Signify CityVario, 33.3 W, 5100 lm, 3000 K, Distribution medium version 24 Peformance (for 5050), Interact Ready, Safety class I

BDS200 LED60/730-1P DM16P DGR ADC1 SCR

Product Description

Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Dark gray, Post-top for diameter 60 mm, Power supply unit (On/Off), 5100 lm, 33.3 W, 153 lm/W, 3000 K, (0.38. 0.38) SDCM <5, Distribution medium version 24 Peformance (for 5050), IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, 6/6 kV, Screw connection block 5-pole

Order code: 910925871012
Full order code: 872016995663600

Specifications

Lamp family code
LED60 [LED module 6000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDS200 LED60/730-1P DM16P DGR ADC1 SCR txt 4.2 kB
Dismantle Instructions
Dismantle Instructions pdf 1.3 MB
Product leaflet
Localized commercial leaflet 910925871012 en_AA pdf 289.9 kB

Brochures

Install instructions
CityVario Bowl pdf 1.3 MB

Visuals

Product-Photographs-910925871012_EU
Multiple assets - Visuals
Product-Diagrams-910925871012_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BDS200 LED60/730-1P DM16P DGR ADC1 SCR IES
Dialux
ULD File - BDS200 LED60/730-1P DM16P DGR ADC1 SCR ULD
Relux
ROLF File - BDS200 LED60/730-1P DM16P DGR ADC1 SCR ROLFZ
LDT
LDT File - BDS200 LED60/730-1P DM16P DGR ADC1 SCR LDT