Signify CitySoul gen2 LED Mini, Urban road & street light, 34 W, 4980 lm, 3000 K, CRI80, DALI, Distribution wide 52, Safety class II, IP66, STD
BSP530 LED60-1P/830 II DW52P D9 AL GR
Product Description
Urban road & street light, Aluminum, Grey, Suspension set simple, standard, Power supply unit with DALI interface, 4980 lm, 34 W, 146 lm/W, 3000 K, (0.433, 0.403) SDCM <5, CRI80, Distribution wide 52, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Standard surge protection level, Cable 6.0 m without plug, Screw connection block
Specifications
- Lamp family code
- LED60 [LED module 6000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years