Signify CitySoul gen2 LED Mini, Urban road & street light, 46.5 W, 5100 lm, 3000 K, CRI80, DALI, Distribution medium 50, Safety class II, IP66, SRG10-10
BSP530 LED60-4S/830 II DM50 D9 SRG10 AL
Product Description
Urban road & street light, Aluminum, Grey, Suspension set simple, standard, Power supply unit with DALI interface, 5100 lm, 46.5 W, 110 lm/W, 3000 K, (0.433, 0.403) SDCM <5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 10 kV differential mode and 10 kV common mode, Screw connection block
Specifications
- Lamp family code
- LED60 [LED module 6000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years