Signify CitySoul gen2 LED Large, Urban road & street light, 66 W, 9840 lm, 3000 K, CRI80, DALI, Distribution wide 52, Safety class II, IP66, STD

BVP531 LED120-1P/830 II DW52P D9 AL GR

Product Description

Urban road & street light, Aluminum, Grey, Suspension set simple, standard, Power supply unit with DALI interface, 9840 lm, 66 W, 149 lm/W, 3000 K, (0.433, 0.403) SDCM <5, CRI80, Distribution wide 52, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Standard surge protection level, Cable 10 m without plug, Screw connection block

Order code: 912300060818
Full order code: 872110337032700

Specifications

Lamp family code
LED120 [LED module 12000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BVP531 LED120-1P/830 II DW52P D9 AL GR txt 5.5 kB
Product leaflet
Localized commercial leaflet 912300060818 en_AA pdf 132.0 kB

Brochures

Install instructions
Mounting instruction of CitySoul LED gen2 pdf 1.6 MB

Visuals

Product-Photographs-912300060818_EU
Multiple assets - Visuals
Product-Diagrams-912300060818_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BVP531 LED120-1P/830 II DW52P D9 AL GR IES
Dialux
ULD File - BVP531 LED120-1P/830 II DW52P D9 AL GR ULD
Relux
ROLF File - BVP531 LED120-1P/830 II DW52P D9 AL GR ROLFZ
LDT
LDT File - BVP531 LED120-1P/830 II DW52P D9 AL GR LDT