Signify CityClassic gen2, Urban road & street light, 31 W, 3280 lm, 3000 K, CRI80, DALI, Distribution medium 33, Interact Ready, Safety class II, IP66, SRG6-6

BDP512 LED40-4S/830 PSD-SR II DM33 GR CL

Product Description

Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Gray, Post-top for diameter 76 mm, Power supply unit with DALI interface, 3280 lm, 31 W, 106 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution medium 33, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 5.0 m without plug, Connection unit 5-pole

Order code: 912300060289
Full order code: 872016904683200

Specifications

Lamp family code
LED40 [LED module 4000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDP512 LED40-4S/830 PSD-SR II DM33 GR CL txt 5.3 kB
Dismantle Instructions
Dismantle Instructions pdf 897.9 kB
Product leaflet
Localized commercial leaflet 912300060289 en_AA pdf 217.9 kB

Brochures

Install instructions
CityClassic gen 2 pdf 3.5 MB

Visuals

Product-Photographs-912300060289_EU
Multiple assets - Visuals
Product-Diagrams-912300060289_EU
Multiple assets - Visuals