Signify CityClassic gen2, Urban road & street light, 18.8 W, 1992 lm, 3000 K, CRI80, DALI, Distribution medium 12, Interact Ready, Safety class II, IP66, SRG6-6
BDP510 LED24/830 DM12 BL2 II D11 GR-900
Product Description
Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Gray, Post-top for diameter 76 mm, Power supply unit with DALI interface, 1992 lm, 18.8 W, 106 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution medium 12, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Connection unit 5-pole
Specifications
- Lamp family code
- LED24 [LED Module 2400 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years