Signify CityCharm fluid, Urban road & street light, 19.8 W, 2400 lm, 3000 K, CRI70, DALI, Distribution asymmetric PCN (protection Ciel Nocturne - Dark Sky) France, Safety class II, IP66, STDE

BDS492 LED30/730 II A-PCN GRB GR 60

Product Description

Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit with DALI interface, 2400 lm, 19.8 W, 121 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI70, Distribution asymmetric PCN (protection Ciel Nocturne - Dark Sky) France, IP66 | Dust penetration-protected, jet-proof, IK11 | 50 J vandal-resistant, Safety class II, Standard surge protection + electro static discharge protection kV, Cable 0.5 m with cable connector, Flying leads/wires

Order code: 912300060043
Full order code: 871951423706300

Specifications

Lamp family code
LED30 [LED module 3000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDS492 LED30/730 II A-PCN GRB GR 60 txt 5.4 kB
Product leaflet
Localized commercial leaflet 912300060043 en_AA pdf 141.5 kB

Brochures

Install instructions
Mounting instruction of CityCharm pdf 1.4 MB

Visuals

Product-Photographs-912300060043_EU
Multiple assets - Visuals
Product-Diagrams-912300060043_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BDS492 LED30/730 II A-PCN GRB GR 60 IES
Dialux
ULD File - BDS492 LED30/730 II A-PCN GRB GR 60 ULD
Relux
ROLF File - BDS492 LED30/730 II A-PCN GRB GR 60 ROLFZ
LDT
LDT File - BDS492 LED30/730 II A-PCN GRB GR 60 LDT

Other

Environmental product declaration
Environmental Product Declaration of CityCharm Fluid pdf 1.4 MB