Signify CityCharm fluid, Urban road & street light, 33.5 W, 4150 lm, 3000 K, CRI70, GPRS network, Symmetric distribution optic conform French PCN (Protection Ciel Nocturne - Dark sky), Interact Ready, Safety class II, IP66

BDS492 HSR LED50/730 II S1F-PCN GR 60 C6

Product Description

Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit with DALI and SystemReady interface, 4150 lm, 33.5 W, 124 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI70, Symmetric distribution optic conform French PCN (Protection Ciel Nocturne - Dark sky), IP66 | Dust penetration-protected, jet-proof, IK11 | 50 J vandal-resistant, Safety class II, Surge protection level until high voltage v in kV -differential mode + electro static discharge protection kV, Cable 6.0 m without plug, Flying leads/wires

Order code: 912300060041
Full order code: 871951423704900

Specifications

Lamp family code
LED50 [LED module 5000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDS492 HSR LED50/730 II S1F-PCN GR 60 C6 txt 5.5 kB
Product leaflet
Localized commercial leaflet 912300060041 en_AA pdf 257.6 kB

Brochures

Install instructions
Mounting instruction of CityCharm pdf 1.4 MB

Visuals

Product-Photographs-912300060041_EU
Multiple assets - Visuals
Product-Diagrams-912300060041_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BDS492 HSR LED50/730 II S1F-PCN GR 60 C6 IES
Dialux
ULD File - BDS492 HSR LED50/730 II S1F-PCN GR 60 C6 ULD
Relux
ROLF File - BDS492 HSR LED50/730 II S1F-PCN GR 60 C6 ROLFZ
LDT
LDT File - BDS492 HSR LED50/730 II S1F-PCN GR 60 C6 LDT

Other

Environmental product declaration
Environmental Product Declaration of CityCharm Fluid pdf 1.4 MB