Signify CityCharm Cordoba, Urban road & street light, 40.5 W, 3900 lm, 3000 K, CRI80, Distribution medium, Safety class II, IP66

BDS490 LED50-/830 II DM GRB GR 60

Product Description

Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit regulating, 3900 lm, 40.5 W, 96 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Distribution medium, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 0.2 m without plug, Flying leads/wires

Order code: 912300024688
Full order code: 871951420196500

Specifications

Lamp family code
LED50 [LED module 5000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDS490 LED50-/830 II DM GRB GR 60 txt 5.5 kB
Product leaflet
Localized commercial leaflet 912300024688 en_AA pdf 338.9 kB

Brochures

Install instructions
Mounting instruction of CityCharm pdf 1.4 MB

Visuals

Product-Photographs-912300024688_EU
Multiple assets - Visuals
Product-Diagrams-912300024688_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BDS490 LED50-/830 II DM GRB GR 60 IES
Dialux
ULD File - BDS490 LED50-/830 II DM GRB GR 60 ULD
Relux
ROLF File - BDS490 LED50-/830 II DM GRB GR 60 ROLFZ
LDT
LDT File - BDS490 LED50-/830 II DM GRB GR 60 LDT