Signify MileWide LED gen2 small

MileWide LED Gen2: elegant, yet highly efficient and future-proof

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product family information

Description

MileWide LED Gen2, developed together with Holscher Design, is the latest generation of our highly popular MileWide lighting family that features a range of dedicated masts and brackets. The pure, clean design of MileWide LED Gen2 integrates perfectly with the cityscapes of today and tomorrow. Available in two sizes, BPP435 (small) and BPP436 (large), this MileWide pole light will bring a touch of elegance and fluidity to any urban application (side entry versions: BRP435 and BRP436). Thanks to its advanced LED engine, and use of application-tailored optics, MileWide LED Gen2 delivers outstanding quality of light and light performance, enabling significant energy savings, yet still providing perfectly uniform light on the road. The luminaire is available with one or two Zhaga-D4i (ZD4i) System Ready (SR) sockets, which makes the luminaire future ready. This means MileWide LED Gen2 is ready to pair with advanced controls and lighting software applications such as Interact, or sensors such as the Outdoor Sensor Bundle (OSB). Furthermore, each MileWide LED Gen2 luminaire is uniquely identifiable, thanks to the Signify Service tag app. By simply scanning a QR code, placed inside the door of the mast or directly on the luminaire, you can instantly access the configuration of the luminaire. This makes maintenance and programing operations faster and easier, and enables you to create a digital library of lighting assets and spare parts.

Benefits

  • Clear identity enhanced by dedicated poles and brackets to create distinctive styles (total solution)

  • Visual comfort and high quality, comfortable lighting experiences in urban spaces with multiple geometries

Features

  • Large choice of beams (30+ optics) and internal louvers

  • Choice of color temperatures and color rendering for different ambiences: 2200K, 2700K, 3000K and 4000K

Applications

  • Traffic routes, motorways, and main access roads (large)
  • Urban and residential areas (large and small)
  • Cycle paths, footpaths, and pedestrian crossings (small)
  • Car parks (small)

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MileWide LED gen2 small en_AA pdf 251.7 kB
Install instructions
Mounting instruction of MileWide LED gen2 pdf 973.4 kB
EcoDesign document
EcoDesign pdf 3.1 MB
Brochure
Brochure of MileWide LED gen2 pdf 4.9 MB

Visuals

Family-Photographs-MileWide LED gen2 small
Multiple assets - Visuals
CAD Drawings
Zipfile 3d files milewide zip 5.0 MB

Other

Environmental product declaration
EPD-MileWide-LED-gen2-small-BRP435-BPP435-Ref-910770236458 pdf 1.7 MB