Philips SmartBright All-in Floodlight

Reliable, Energy saving LED Floodlight, CCT Selectable

Products

Product family information

Description

The SmartBright All-in Floodlight comes with a compact and sturdy design. It’s a new range with robust die-cast aluminum housing suitable for general outdoor application. CCT selectable is involved that is more convenient for customers’ different requirements, saving more time for product selection.

Benefits

  • A wide range of applications

  • Reliable quality and performance

Features

  • CCT selectable: Warm White (WW), Neutral White (NW) and Cool White (CW) in one package

  • Power: 10W, 20W, 30W, 50W, 70W, 100W, 150W and 200W

Applications

  • Warehouses
  • Landscape
  • Arena and Sports
  • Architectural light
  • Billboard
  • Parking area lighting
  • Amenity

Downloads

Leaflets

Family leaflet
Localized commercial leaflet SmartBright All-in Floodlight en_AA pdf 1.3 MB

Visuals

Family-Photographs-SmartBright All-in Floodlight
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-SmartBright All-in Floodlight
Multiple assets - Software Plugins