Products
BVP153 G3 LED94/830 100W 110-240V SWB
911401816486
BVP153 G3 LED141/830 150W 110-240V SWB
911401817486
BVP153 G3 LED188/830 200W 110-240V SWB
911401818486
Essential SmartBright Flood WV, 930 lm, 10 W, 830 warm white, 105°, Safety class I, Mounting bracket
BVP152 G4 LED9/WW 10W 110-277V SWB
911401822888
BVP152 G4 LED19/WW 20W 110-277V SWB
911401822988
BVP152 G4 LED28/WW 30W 110-277V SWB
911401823088
BVP152 G4 LED47/WW 50W 110-277V SWB
911401823188
BVP153 G4 LED93/WW 100W 110-277V SWB
911401823288
Product family information
Description
The Essential SmartBright LED floodlight comes with a compact and sturdy design. It's wide input voltage, from 110 to 277V. This product with robust die-cast aluminum housing, corrosion-proof coating and antisiphon design, suitable for general outdoor application. Higher efficacy to 100lm/W , achieve more energy savings.
Benefits
Idea replacement for conventional floodlight
Safe product and reliable quality
Features
3 CCT: 3000K, 4000K and 6500K
Power: 10W, 20W, 30W, 50W, 100W, 150W and 200W