Global - English

Signify Mini 300 LED gen3, Under-canopy light, 90 W, 13440 lm, 5700 K, CRI70, Internal (no external connection), Petrol asymmetric medium, IP66

BBP333 LED159/757 I PAM

New

Product Description

Under-canopy light, Aluminum die cast, White, Power supply unit (On/Off), 13440 lm, 90 W, 149 lm/W, 5700 K, (0.380, 0.380) SDCM <5, CRI70, Petrol asymmetric medium, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Standard surge protection level, Cable without plug 3-pole, Push-in connector 5-pole

Order code: 910925866255
Full order code: 871869981937800

Specifications

  • Lamp family code
    LED159 [LED module 15900 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925866255 en_AA pdf 117.0 kB

Brochures

Install instructions
Mounting instructions Mini 300 LED pdf 2.9 MB

Visuals

Product-Photographs-910925866255_EU
Multiple assets
Product-Diagrams-910925866255_EU
Multiple assets

Photometry and Lighting design

IES
IES File - BBP333 LED159/757 I PAM IES
Dialux
ULD File - BBP333 LED159/757 I PAM ULD
Relux
ROLF File - BBP333 LED159/757 I PAM ROLFZ
LDT
LDT File - BBP333 LED159/757 I PAM LDT