Global - English

Signify Mini 300 LED gen3, Under-canopy light, 74 W, 11700 lm, 4000 K, CRI70, Internal (no external connection), Petrol rotational symmetric medium, IP66

BCP333 LED128/740 I PRM

New

Product Description

Under-canopy light, Aluminum die cast, White, Power supply unit (On/Off), 11700 lm, 74 W, 158 lm/W, 4000 K, (0.380, 0.380) SDCM <5, CRI70, Petrol rotational symmetric medium, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Standard surge protection level, Screw connector

Order code: 910925865287
Full order code: 871869699765900

Specifications

  • Lamp family code
    LED128 [LED module 12800 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925865287 en_AA pdf 113.8 kB

Brochures

Install instructions
Mounting instructions Mini 300 LED pdf 2.9 MB

Visuals

Product-Photographs-910925865287_EU
Multiple assets
Product-Diagrams-910925865287_EU
Multiple assets

Photometry and Lighting design

IES
IES File - BCP333 LED128/740 I PRM IES
Dialux
ULD File - BCP333 LED128/740 I PRM ULD
Relux
ROLF File - BCP333 LED128/740 I PRM ROLFZ
LDT
LDT File - BCP333 LED128/740 I PRM LDT