Signify Mini 300 LED gen3, Under-canopy light, 48 W, 8100 lm, 4000 K, CRI70, Sensor-based dim, Petrol rotational symmetric medium, MDU2, IP66
BBP333 LED81/740 I PRM MDUW
Product Description
Under-canopy light, Aluminum die cast, White, Power supply unit with DALI interface, Movement detection unit wireless, 8100 lm, 48 W, 169 lm/W, 4000 K, (0.380, 0.380) SDCM <5, CRI70, Petrol rotational symmetric medium, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Standard surge protection level, Cable without plug 3-pole, Push-in connector 5-pole
Specifications
- Lamp family code
- LED81 [LED module 8100 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years