Signify Luma gen2 Solar, Road & street light, 4000 K, CRI70, Distribution medium 10, Safety class III, IP66

VGP704 80 4S 740 48V III DM10 42/60S

New

Product Description

Road & street light, Aluminum die cast, Dark gray, Side-entry for diameter 42 to 60 mm, 4000 K, (0.382, 0.380) SDCM <5, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class III, Connection unit 2-pole

Order code: 910925868315
Full order code: 871951462379800

Specifications

Light source replaceable
Yes
Driver included
No
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925868315 en_AA pdf 178.1 kB

Brochures

Install instructions
Luma gen2 solar installation instructions pdf 1.6 MB

Visuals

Product-Photographs-910925868315_EU
Multiple assets - Visuals
Product-Diagrams-910925868315_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - VGP704 80 4S 740 48V III DM10 42/60S IES
Dialux
ULD File - VGP704 80 4S 740 48V III DM10 42/60S ULD
Relux
ROLF File - VGP704 80 4S 740 48V III DM10 42/60S ROLFZ
LDT
LDT File - VGP704 80 4S 740 48V III DM10 42/60S LDT