Global - English

Philips Ledinaire Floodlights Solar

Proven quality. Effortless installation. Every time Your dependable and affordable choice for every job

Products

Product family information

Description

Install it everywhere, no energy bill anymore. This Ledinaire floodlight range is powered by a solar panel and an integrated battery. A remote control enables you to light it On/Off and choose between different lighting durations and dimming possibilities. The range comes with the Philips high quality levels at a competitive price. Reliable, energy-efficient and affordable – just what you need.

Benefits

  • No electricity bill anymore, power comes from the sun

  • More freedom of installation, no need to connect to the electrical grid

Features

  • Floodlight powered by a solar panel and an integrated battery

  • The infrared remote control allows to switch On/Off the floodlight from a distance, and to choose between several pre-set modes

Applications

  • Outdoor residential and commercial areas, outdoor parking lots, Retail stores fronts

Warning & Safety

  • The floodlight will not work and the battery will not charge below 0°C in order to protect the battery lifetime

  • Optimum battery charging under bright sun exposure

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Ledinaire Floodlights Solar en_AA pdf 672.9 kB

Visuals

Family-Photographs-Ledinaire Floodlights Solar
Multiple assets

Photometry and Lighting design

Family-IES-Ledinaire Floodlights Solar
Multiple assets