Philips Skyline Xtra BRP360
Robust Design, Superior performance with superior aesthetics suits to versatile road applications
Products
Product family information
Description
Skyline Xtra is an extension of Skyline range of streetlight that is sleek and elegant in design with outstanding energy efficiency. Ease of maintenance with integrated optics makes it unique and differentiated from others. Skyline Xtra uses High efficacy driver and LED platform to ensure higher energy saving and reliable operation over committed lifetime. Solid LM 6 alloy Pressure die-cast IK 09 rated housing ensures high strength and safety on the pole, at the same time provides excellent heat dissipation, extending the life of the components inside. The multiple lumen packs with dedicated street optics makes it optimum for the A1 and A2 category of Roads.
Benefits
Maximize the Energy savings
Unparallel Strength and Durability with excellent thermal management leads to longer life class for luminaire