Signify LumiStreet gen2, Road & street light, 56 W, 9280 lm, 3000 K, CRI70, Internal (no external connection), Distribution medium version 65 Peformance (for 5050), Safety class II, IP66

BGP392 LED113-1P/730 II DM65P FS 32/76P

New

Product Description

Road & street light, Aluminum die cast, Grey, Post-top for diameter 48 mm, Power supply unit regulating version with touch-switch and dimming interface (integrated), 9280 lm, 56 W, 166 lm/W, 3000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium version 65 Peformance (for 5050), IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole

Order code: 910925870251
Full order code: 872016947576200

Specifications

Lamp family code
LED113 [LED module 11300 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BGP392 LED113-1P/730 II DM65P FS 32/76P txt 5.4 kB
Product leaflet
Localized commercial leaflet 910925870251 en_AA pdf 110.4 kB

Brochures

Install instructions
Installation instruction Unistreet gen2 pdf 5.4 MB

Visuals

Product-Photographs-910925870251_EU
Multiple assets - Visuals
Product-Diagrams-910925870251_EU
Multiple assets - Visuals