Signify LumiStreet gen2, Road & street light, 61 W, 10560 lm, 4000 K, CRI70, Internal (no external connection), Distribution medium version 65 Peformance (for 5050), Safety class II, IP66
BGP392 LED120-1P/740 II DM65P FS 32/76P
New
Product Description
Road & street light, Aluminum die cast, Grey, Post-top for diameter 48 mm, Power supply unit regulating version with touch-switch and dimming interface (integrated), 10560 lm, 61 W, 173 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium version 65 Peformance (for 5050), IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole
Specifications
- Lamp family code
- LED120 [LED module 12000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years