Signify LumiStreet gen2, Road & street light, 60 W, 10320 lm, 4000 K, CRI70, DALI, Distribution medium 32, Safety class II, IP66

BGP292 LED120-1P/740 UE II DM24P D9 48/6

New

Product Description

Road & street light, Aluminum die cast, Grey, Universal for diameter 32 to 76 mm adjustable, Power supply unit with DALI interface, 10320 lm, 60 W, 172 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 32, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole

Order code: 910925869852
Full order code: 872016947181800

Specifications

Lamp family code
LED240 [LED module 24000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BGP292 LED120-1P/740 UE II DM24P D9 48/6 txt 4.9 kB
Product leaflet
Localized commercial leaflet 910925869852 en_AA pdf 159.4 kB

Brochures

Install instructions
Installation instruction Unistreet gen2 pdf 5.4 MB

Visuals

Product-Photographs-910925869852_EU
Multiple assets - Visuals
Product-Diagrams-910925869852_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP292 LED120-1P/740 UE II DM24P D9 48/6 IES
Dialux
ULD File - BGP292 LED120-1P/740 UE II DM24P D9 48/6 ULD
Relux
ROLF File - BGP292 LED120-1P/740 UE II DM24P D9 48/6 ROLFZ
LDT
LDT File - BGP292 LED120-1P/740 UE II DM24P D9 48/6 LDT