Signify LumiStreet gen2, Road & street light, 91 W, 13795 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 32, Safety class II, IP66, MSP

BGP293 LED160-4S/740 II DM32 MSP CLO-DDF

New

Product Description

Road & street light, Aluminum die cast, Grey, Marine salt protected coating, Universal for diameter 32 to 76 mm adjustable, Power supply unit with DynaDimmer and constant light output (integrated), Constant light output and DynaDimmer, 13795 lm, 91 W, 152 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 32, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole

Order code: 910925868815
Full order code: 871951465879000

Specifications

Lamp family code
LED160 [LED module 16000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BGP293 LED160-4S/740 II DM32 MSP CLO-DDF txt 4.9 kB
Product leaflet
Localized commercial leaflet 910925868815 en_AA pdf 164.1 kB

Brochures

Install instructions
Installation instruction Unistreet gen2 pdf 5.4 MB

Visuals

Product-Photographs-910925868815_EU
Multiple assets - Visuals
Product-Diagrams-910925868815_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP293 LED160-4S/740 II DM32 MSP CLO-DDF IES
Dialux
ULD File - BGP293 LED160-4S/740 II DM32 MSP CLO-DDF ULD
Relux
ROLF File - BGP293 LED160-4S/740 II DM32 MSP CLO-DDF ROLFZ
LDT
LDT File - BGP293 LED160-4S/740 II DM32 MSP CLO-DDF LDT