Signify LumiStreet gen2, Road & street light, 39 W, 5518 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 32, Safety class II, IP66, MSP

BGP291 LED64-4S/740 II DM32 MSP CLO-DDF2

New

Product Description

Road & street light, Aluminum die cast, Grey, Marine salt protected coating, Universal for diameter 48 to 60 mm, Power supply unit with DynaDimmer and constant light output (integrated), Constant light output and DynaDimmer fixed presets version 2, 5518 lm, 39 W, 141 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 32, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole

Order code: 910925868811
Full order code: 871951465875200

Specifications

Lamp family code
LED64 [LED module 6400 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BGP291 LED64-4S/740 II DM32 MSP CLO-DDF2 txt 4.9 kB
Product leaflet
Localized commercial leaflet 910925868811 en_AA pdf 158.1 kB

Brochures

Install instructions
Installation instruction Unistreet gen2 pdf 5.4 MB

Visuals

Product-Photographs-910925868811_EU
Multiple assets - Visuals
Product-Diagrams-910925868811_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP291 LED64-4S/740 II DM32 MSP CLO-DDF2 IES
Dialux
ULD File - BGP291 LED64-4S/740 II DM32 MSP CLO-DDF2 ULD
Relux
ROLF File - BGP291 LED64-4S/740 II DM32 MSP CLO-DDF2 ROLFZ
LDT
LDT File - BGP291 LED64-4S/740 II DM32 MSP CLO-DDF2 LDT