Signify UniStreet gen2, Road & street light, 61 W, 8600 lm, 3000 K, CRI70, Distribution medium 50, Safety class II, IP66, MSP

BGP292 LED100-4S/730 II DM50 MSP 48/60S

New

Product Description

Road & street light, Aluminum die cast, Gray, Marine salt protected coating, Side-entry for diameter 48 to 60 mm, Power supply unit with DALI interface, 8600 lm, 61 W, 141 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole

Order code: 910925868107
Full order code: 871951418142700

Specifications

Lamp family code
LED100 [LED module 10000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BGP292 LED100-4S/730 II DM50 MSP 48/60S txt 5.5 kB
Product leaflet
Localized commercial leaflet 910925868107 en_AA pdf 160.3 kB

Brochures

Install instructions
Installation instruction Unistreet gen2 pdf 5.4 MB

Visuals

Product-Photographs-910925868107_EU
Multiple assets - Visuals
Product-Diagrams-910925868107_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP292 LED100-4S/730 II DM50 MSP 48/60S IES
Dialux
ULD File - BGP292 LED100-4S/730 II DM50 MSP 48/60S ULD
Relux
ROLF File - BGP292 LED100-4S/730 II DM50 MSP 48/60S ROLFZ
LDT
LDT File - BGP292 LED100-4S/730 II DM50 MSP 48/60S LDT