Global - English

Signify LumiStreet gen2, Road & street light, 67 W, 10005 lm, 4000 K, CRI70, Distribution medium 11, Safety class II, IP66

BGP293 LED120-4S/740 II DM11 CLO S05Z1Z1

New

Product Description

Road & street light, Aluminum die cast, Gray, Post-top for diameter 48 mm, Power supply unit regulating with constant light output, Constant light output, 10005 lm, 67 W, 154 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 10 m without plug, 2 Push-in connector 5-pole

Order code: 910925866904
Full order code: 871951410167800

Specifications

Lamp family code
LED120 [LED module 12000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years
Sustainability rating
Signify Circle

Downloads

Leaflets

Tendertext
Tender text - BGP293 LED120-4S/740 II DM11 CLO S05Z1Z1 txt 5.7 kB
Product leaflet
Localized commercial leaflet 910925866904 en_AA pdf 135.6 kB

Brochures

Install instructions
Installation instruction Unistreet gen2 pdf 5.4 MB

Visuals

Product-Photographs-910925866904_EU
Multiple assets - Visuals
Product-Diagrams-910925866904_EU
Multiple assets - Visuals