Signify LumiStreet gen2, Road & street light, 60 W, 8600 lm, 4000 K, CRI70, DALI, Distribution extra wide 10, Safety class I, IP66

BGP292 LED99-4S/740 I DX10 7024 D9 76S

New

Product Description

Road & street light, Aluminum die cast, Gray, Side-entry for diameter 76 mm, Power supply unit with DALI interface, 8600 lm, 60 W, 143 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution extra wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole

Order code: 910925866766
Full order code: 871951410031200

Specifications

Lamp family code
LED99 [LED module 9900 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BGP292 LED99-4S/740 I DX10 7024 D9 76S txt 5.5 kB
Product leaflet
Localized commercial leaflet 910925866766 en_AA pdf 159.6 kB

Brochures

Install instructions
Installation instruction Unistreet gen2 pdf 5.4 MB

Visuals

Product-Photographs-910925866766_EU
Multiple assets - Visuals
Product-Diagrams-910925866766_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP292 LED99-4S/740 I DX10 7024 D9 76S IES
Dialux
ULD File - BGP292 LED99-4S/740 I DX10 7024 D9 76S ULD
Relux
ROLF File - BGP292 LED99-4S/740 I DX10 7024 D9 76S ROLFZ
LDT
LDT File - BGP292 LED99-4S/740 I DX10 7024 D9 76S LDT