Signify Iridium gen4, Road & street light, 51 W, 5950 lm, 4000 K, CRI70, Internal (no external connection), Distribution medium 32, Safety class II, IP66, MSP, SRG6-6

BGP502 LED75-4S/740 II GF DM32 MSP CLO

Product Description

Road & street light, Aluminum, Grey, Marine salt protected coating, Post-top for diameter 60 to 76 mm, Power supply unit with DALI and SystemReady interface, Constant light output, 5950 lm, 51 W, 117 lm/W, 4000 K, 70, CRI70, Distribution medium 32, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 10 m without plug, Connection unit 5-pole

Order code: 910925867299
Full order code: 871951410559100

Specifications

Lamp family code
LED75-4S [LED module, system flux 7600 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Gear
EBD [Electronic regulating DALI]
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925867299 en_AA pdf 155.1 kB

Brochures

Install instructions
Installation instruction Iridium gen4 full pdf 2.1 MB

Visuals

Product-Photographs-910925867299_EU
Multiple assets - Visuals
Product-Diagrams-910925867299_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP502 LED75-4S/740 II GF DM32 MSP CLO IES
Dialux
ULD File - BGP502 LED75-4S/740 II GF DM32 MSP CLO ULD
Relux
ROLF File - BGP502 LED75-4S/740 II GF DM32 MSP CLO ROLFZ
LDT
LDT File - BGP502 LED75-4S/740 II GF DM32 MSP CLO LDT