Signify Iridium gen4, Road & street light, 16.8 W, 2430 lm, 4000 K, CRI70, Internal (no external connection), Distribution wide 10, Interact Ready, Safety class II, IP66, SRG6-6
BGP501 LED27-4S/740 II DW10 FG GF SRTB S
Product Description
Road & street light, Aluminum, Gray, Spigot for diameter 62 mm, Power supply unit with DALI and SystemReady interface, 2430 lm, 16.8 W, 145 lm/W, 4000 K, 70, CRI70, Distribution wide 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Connection unit 5-pole
Specifications
- Lamp family code
- LED27-4S [LED module, system flux 2700 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years