Signify EssentialForce Road

The essential lighting solution for highways and high-traffic roads

Products

Product family information

Description

Designed for highway environments, EssentialForce Road combines high efficacy, great optical application and proven reliability. Featuring a corrosion-resistant die-cast aluminum housing, surge protection and compatibility with smart lighting systems, it provides a cost-effective solution for highways.

Benefits

  • EssentialForce Road combines high efficacy, great optical application and installation versatility to provide safe and efficient lighting for highways, expressways and roads, supporting compliance with road lighting standards while minimizing energy consumption.

  • With lumen packages reaching up to 32300 lumens and compatibility with smart lighting systems through its NEMA socket, EssentialForce Road is ready for modern transportation infrastructure projects requiring performance, connectivity and future scalability.

Features

  • Efficacy up to 185 lm/W

  • Flux up to 32300 lumens

Applications

  • Highways, road and streets

Warning & Safety

  • Follow the mounting instructions provided by the manufacturer.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet EssentialForce Road en_AA pdf 141.4 kB

Visuals

Family-Photographs-EssentialForce Road
Multiple assets - Visuals