Philips AluRoad gen2, 41 W, 6942 lm, 3000 K, Distribution medium version 11 Peformance (for 5050), Safety class II

BGP026 LED80/730 II DM11P GR CLO-DDF2A D

Product Description

Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Gray, Side-entry for diameter 42 to 60 mm, Power supply unit with DALI and SystemReady interface and constant light output (integrated), 6942 lm, 41 W, 171 lm/W, 3000 K, (0.38. 0.38) SDCM <5, Distribution medium version 11 Peformance (for 5050), IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, 6/8 kV, Push-in connector 4-pole

Order code: 910925871876
Full order code: 872110341795400

Specifications

Lamp family code
LED80 [LED module 8000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BGP026 LED80/730 II DM11P GR CLO-DDF2A D txt 4.2 kB
Product leaflet
Localized commercial leaflet 910925871876 en_AA pdf 281.0 kB

Brochures

Install instructions
AluRoad gen 2 Pro installation instruction pdf 18.4 MB

Visuals

Product-Photographs-910925871876_EU
Multiple assets - Visuals
Product-Diagrams-910925871876_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP026 LED80/730 II DM11P GR CLO-DDF2A D IES
Dialux
ULD File - BGP026 LED80/730 II DM11P GR CLO-DDF2A D ULD
Relux
ROLF File - BGP026 LED80/730 II DM11P GR CLO-DDF2A D ROLFZ
LDT
LDT File - BGP026 LED80/730 II DM11P GR CLO-DDF2A D LDT