Philips AluRoad gen2, 39 W, 6512 lm, 3000 K, Distribution medium version 32 Peformance (for 5050), Interact Ready, Safety class II

BGP026 LED75/730 II DM32P GR MSP CLO SRT

Product Description

Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Gray, Side-entry for diameter 42 to 60 mm, Power supply unit with DALI and SystemReady interface and constant light output (integrated), 6512 lm, 39 W, 171 lm/W, 3000 K, (0.38. 0.38) SDCM <5, Distribution medium version 32 Peformance (for 5050), IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, 6/8 kV, Push-in connector 4-pole

Order code: 910925871874
Full order code: 872110341793000

Specifications

Lamp family code
LED75 [LED module 7500 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BGP026 LED75/730 II DM32P GR MSP CLO SRT txt 4.3 kB
Product leaflet
Localized commercial leaflet 910925871874 en_AA pdf 395.8 kB

Brochures

Install instructions
AluRoad gen 2 Pro installation instruction pdf 18.4 MB

Visuals

Product-Photographs-910925871874_EU
Multiple assets - Visuals
Product-Diagrams-910925871874_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP026 LED75/730 II DM32P GR MSP CLO SRT IES
Dialux
ULD File - BGP026 LED75/730 II DM32P GR MSP CLO SRT ULD
Relux
ROLF File - BGP026 LED75/730 II DM32P GR MSP CLO SRT ROLFZ
LDT
LDT File - BGP026 LED75/730 II DM32P GR MSP CLO SRT LDT