Philips AluRoad gen2, 34.5 W, 6052 lm, 4000 K, Distribution medium version 11 Peformance (for 5050), Interact Ready, Safety class II
BGP026 LED70/740 II DM11P GR CLO SRT SRB
Product Description
Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Gray, Side-entry for diameter 42 to 60 mm, Power supply unit with DALI and SystemReady interface and constant light output (integrated), 6052 lm, 34.5 W, 181 lm/W, 4000 K, (0.38. 0.38) SDCM <5, Distribution medium version 11 Peformance (for 5050), IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, 6/8 kV, Push-in connector 4-pole
Specifications
- Lamp family code
- LED70 [LED module 7000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Value ladder
- Performance
- Warranty period
- 5 years