Philips AluRoad gen2, 26 W, 4312 lm, 4000 K, Distribution medium version 11 Peformance (for 5050), Interact Ready, Safety class II

BGP021 LED50/740 II DM11P GR CLO SRT SRB

Product Description

Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Gray, Side-entry for diameter 42 to 60 mm, Power supply unit with DALI and SystemReady interface and constant light output (integrated), 4312 lm, 26 W, 172 lm/W, 4000 K, (0.38. 0.38) SDCM <5, Distribution medium version 11 Peformance (for 5050), IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, 6/8 kV, Push-in connector 4-pole

Order code: 910925871871
Full order code: 872110341790900

Specifications

Lamp family code
LED50 [LED module 5000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BGP021 LED50/740 II DM11P GR CLO SRT SRB txt 4.3 kB
Product leaflet
Localized commercial leaflet 910925871871 en_AA pdf 387.3 kB

Brochures

Install instructions
AluRoad gen 2 Pro installation instruction pdf 18.4 MB

Visuals

Product-Photographs-910925871871_EU
Multiple assets - Visuals
Product-Diagrams-910925871871_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP021 LED50/740 II DM11P GR CLO SRT SRB IES
Dialux
ULD File - BGP021 LED50/740 II DM11P GR CLO SRT SRB ULD
Relux
ROLF File - BGP021 LED50/740 II DM11P GR CLO SRT SRB ROLFZ
LDT
LDT File - BGP021 LED50/740 II DM11P GR CLO SRT SRB LDT