Philips EssentialForce

The essential lighting for the streets

Products

BRP230 LED30 NW 18W DMLN P7 0-10 SRG12KA
BRP230 LED30 NW 18W DMLN P7 0-10 SRG12KA
919306032931
BRP230 LED50 NW 31W DMLN P7 0-10 SRG12KA
BRP230 LED50 NW 31W DMLN P7 0-10 SRG12KA
919306032941
BRP230 LED50 NW 31W DMLN P7 0-10 MX
BRP230 LED50 NW 31W DMLN P7 0-10 MX
919306035591
BRP230 LED78 NW 52W DMLN P7 0-10 MX
BRP230 LED78 NW 52W DMLN P7 0-10 MX
919306035611
BRP230 LED90 NW 65W DMLN P7 0-10 MX
BRP230 LED90 NW 65W DMLN P7 0-10 MX
919306035621
BRP230 LED29-2S WW 18W DMLN P7 0-10
BRP230 LED29-2S WW 18W DMLN P7 0-10
919306035931
BRP230 LED48-2S WW 31W DMLN P7 0-10
BRP230 LED48-2S WW 31W DMLN P7 0-10
919306035961
BRP230 LED62-2S WW 42W DMLN P7 0-10
BRP230 LED62-2S WW 42W DMLN P7 0-10
919306035991

Product family information

Description

With a measured efficacy of up to 150 lm/W and good optical performance the EssentialForce family ensures an optimal value for money solution, while complying with local application standards for street lighting.

Benefits

  • Die cast aluminium housing, Grey Munsel N6.5 painting.

  • Two colour temperature options available (4000K and 5000K)

Features

  • Affordable solution for Road and Street lighting.

  • Optimal measured efficacy (of up to 150 lm/W)

Applications

  • Traffic routes: streets and avenues.
  • Central areas: parks and plazas, pedestrian crossings, bike paths, parking areas.
  • Large open areas: industrial yards, parking lots.

Warning & Safety

  • Follow the mounting instructions provided by the manufacturer.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet EssentialForce en_AA pdf 401.4 kB

Visuals

Family-Photographs-EssentialForce
Multiple assets - Visuals