Global - English

Philips EssentialForce Plus

The essential lighting for road and street

Products

BRP231 LED110 NW 69W DML P7 0-10
BRP231 LED110 NW 69W DML P7 0-10
919306038111
BRP231 LED140 NW 87W DML P7 0-10
BRP231 LED140 NW 87W DML P7 0-10
919306038121
BRP231 LED160 NW 97W DML P7 0-10
BRP231 LED160 NW 97W DML P7 0-10
919306038131
BRP231 LED182 NW 114W DML P7 0-10
BRP231 LED182 NW 114W DML P7 0-10
919306038141
BRP231 LED204 NW 136W DML P7 0-10
BRP231 LED204 NW 136W DML P7 0-10
919306038151

Product family information

Description

With a measured efficacy of up to 165 lm/W, great optical performance and robustness, EssentialForce Plus ensures great return on investment and compliance to application standards.

Benefits

  • Presenting great optical performance and a measured efficacy of up to 165lm/W combined with its installation versatility, with an embedded tilt angle adjustment system (-5° / 0° / +5°), EssentialForce Plus provides a great flexibility to comply with most of projects in Roadlighting while achieving great energy savings

  • Thanks to its optimized thermal system, EssentialForce Plus can deliver up to 20400 lumens with a compact design, achieving a great return on investment for municipalities

Features

  • Efficacy up to 165 lm/W

  • Die cast aluminium body, Grey Munsel N6.5 painting with high resistance to corrosion, tested for 3.000 hours salt spray

Applications

  • Traffic routes: highways, streets, and avenues.
  • Urban areas: parks and plazas, pedestrian crossings, bike paths, parking areas.
  • Large open areas: industrial yards, harbours, airports, canals, railway terminals.

Warning & Safety

  • Follow the mounting instructions provided by the manufacturer.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet EssentialForce Plus en_AA pdf 417.6 kB

Visuals

Family-Photographs-EssentialForce Plus
Multiple assets