Global - English

Signify Pole with flange, 4.0 m, 70 mm, RAL color

New

Product Description

Signify Pole with flange, 4.0 m, 70 mm, RAL color

Order code: 912401451661
Full order code: 871869938170700

Specifications

  • Fixation diameter
    Mounting device diameter 48 mm
  • Pole top diameter
    70 mm
  • Pole height
    4.0 m
  • Pole color
    RAL color
  • Pole type
    Pole with flange
  • Net Weight (Piece)
    19.900 kg

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912401451661 en_AA pdf 67.0 kB

Visuals

Product-Photographs-912401451661_EU
Multiple assets
Product-Diagrams-912401451661_EU
Multiple assets