Signify Pole for embedded installation, 6.0 m, 80 mm, RAL color

Product Description

Signify Pole for embedded installation, 6.0 m, 80 mm, RAL color

Order code: 912401451660
Full order code: 871869938169100

Specifications

Fixation diameter
Mounting device diameter 60 mm and 48 mm
Pole top diameter
80 mm
Pole height
6.0 m
Pole color
RAL color
Pole type
Pole for embedded installation
Net Weight (Piece)
27.200 kg

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912401451660 en_AA pdf 95.0 kB

Visuals

Product-Photographs-912401451660_EU
Multiple assets - Visuals
Product-Diagrams-912401451660_EU
Multiple assets - Visuals