Global - English

Signify MileWide² Pole

MileWide² – design meets efficiency

Products

YRP435 PLT-FLG CONE 6000 RAL 60/48
YRP435 PLT-FLG CONE 6000 RAL 60/48
912401451651
YRP435 PLT-FLG CONE 6000 RAL 60/60
YRP435 PLT-FLG CONE 6000 RAL 60/60
912401451652
YRP435 PLS-FLG CONE 4000 RAL 48
YRP435 PLS-FLG CONE 4000 RAL 48
912401451653
YRP435 PLT-EMB CONE 6000 RAL 60/48
YRP435 PLT-EMB CONE 6000 RAL 60/48
912401451654
YRP435 PLT-EMB CONE 6000 RAL 60/60
YRP435 PLT-EMB CONE 6000 RAL 60/60
912401451655
YRP435 PLS-EMB CONE 4000 RAL 48
YRP435 PLS-EMB CONE 4000 RAL 48
912401451656
YHP435 PLS-FLG CUR 6000 RAL 60
YHP435 PLS-FLG CUR 6000 RAL 60
912401451657
YHP435 PLT-FLG CUR 6000 RAL 60/48
YHP435 PLT-FLG CUR 6000 RAL 60/48
912401451658

Product family information

Description

Many municipal authorities are embracing the benefits of contemporary outdoor lighting. These include a more attractive urban environment and increased comfort, safety and security for the public. Not to mention the positive impact on environmental protection and city branding. Together with Holscher Design, Philips has developed MileWide², the successor to the highly popular MileWide family. Featuring a range of dedicated masts and brackets, the pure, clean design of MileWide² integrates perfectly with today's and tomorrow's cityscape. With its high-quality finish and high level of lighting performance, MileWide² is suitable for a wide range of applications, ranging from traffic roads to city centers. Multi-layer optics provide a uniform light distribution and reduced glare, enabling direct replacement of HID solutions without compromising on spacing, mounting height or light quality.

Benefits

  • Consistency and continuity of family design

  • Complete solution with dedicated masts and brackets

Features

  • Dedicated total solution based on clean-design, high-finish MileWide family

  • Two different shapes to match different integration styles

Applications

  • Residential streets
  • Walking, cycling and running paths
  • Main roads
  • Motorways
  • Car parks

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MileWide² Pole en_AA pdf 756.5 kB

Visuals

Family-Photographs-MileWide² Pole
Multiple assets - Visuals