Signify Pole with flange, 6.0 m, 80 mm, RAL color

Product Description

Signify Pole with flange, 6.0 m, 80 mm, RAL color

Order code: 912401451657
Full order code: 871869938166000

Specifications

Fixation diameter
Mounting device diameter 60 mm
Pole top diameter
80 mm
Pole height
6.0 m
Pole color
RAL color
Pole type
Pole with flange
Net Weight (Piece)
32.100 kg

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912401451657 en_AA pdf 92.1 kB

Visuals

Product-Photographs-912401451657_EU
Multiple assets - Visuals
Product-Diagrams-912401451657_EU
Multiple assets - Visuals