Signify Pole for embedded installation, 6.0 m, 80 mm, RAL color
Product Description
Signify Pole for embedded installation, 6.0 m, 80 mm, RAL color
Specifications
- Fixation diameter
- Mounting device diameter 60 mm and 48 mm
- Pole top diameter
- 80 mm
- Pole height
- 6.0 m
- Pole color
- RAL color
- Pole type
- Pole for embedded installation
- Net Weight (Piece)
- 31.600 kg