Signify Pole with flange, 4.0 m, 70 mm, RAL color

Product Description

Signify Pole with flange, 4.0 m, 70 mm, RAL color

Order code: 912401451653
Full order code: 871869938162200

Specifications

Fixation diameter
Mounting device diameter 48 mm
Pole top diameter
70 mm
Pole height
4.0 m
Pole color
RAL color
Pole type
Pole with flange
Net Weight (Piece)
24.300 kg

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912401451653 en_AA pdf 86.3 kB

Visuals

Product-Photographs-912401451653_EU
Multiple assets - Visuals
Product-Diagrams-912401451653_EU
Multiple assets - Visuals