Global - English

Signify Pole with flange, 6.0 m, 80 mm, RAL color

New

Product Description

Signify Pole with flange, 6.0 m, 80 mm, RAL color

Order code: 912401451651
Full order code: 871869938160800

Specifications

  • Fixation diameter
    Mounting device diameter 60 mm and 48 mm
  • Pole top diameter
    80 mm
  • Pole height
    6.0 m
  • Pole color
    RAL color
  • Pole type
    Pole with flange
  • Net Weight (Piece)
    32.100 kg

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912401451651 en_AA pdf 71.6 kB

Visuals

Product-Photographs-912401451651_EU
Multiple assets
Product-Diagrams-912401451651_EU
Multiple assets