Signify Pole with flange, 6.0 m, 60 mm, RAL color

Product Description

Signify Pole with flange, 6.0 m, 60 mm, RAL color

Order code: 912401451743
Full order code: 871869938400500

Specifications

Fixation point length distance (Nom)
120 mm
Fixation diameter
Mounting device diameter 60 mm
Pole top diameter
60 mm
Pole height
6.0 m
Pole color
RAL color
Pole type
Pole with flange
Net Weight (Piece)
34.330 kg

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912401451743 en_AA pdf 83.1 kB

Visuals

Product-Photographs-912401451743_EU
Multiple assets - Visuals
Product-Diagrams-912401451743_EU
Multiple assets - Visuals