Signify Pole-mounting bracket 2 arms 180°, 650 mm, 60 mm, RAL color

Product Description

Signify Pole-mounting bracket 2 arms 180°, 650 mm, 60 mm, RAL color

Order code: 912401451375
Full order code: 871869693480700

Specifications

Fixation diameter
Mounting device diameter 60 mm
Bracket tilt angle
0°
Bracket to luminaire diameter
60 mm
Bracket length
650 mm
Bracket color
RAL color
Bracket type
Pole-mounting bracket 2 arms 180°
Net Weight (Piece)
10.000 kg

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912401451375 en_AA pdf 88.2 kB

Visuals

Product-Photographs-912401451375_EU
Multiple assets - Visuals
Product-Diagrams-912401451375_EU
Multiple assets - Visuals