Signify Pole-mounting bracket 1 arm, 650 mm, 60 mm, RAL color

Product Description

Signify Pole-mounting bracket 1 arm, 650 mm, 60 mm, RAL color

Order code: 912401451374
Full order code: 871869693479100

Specifications

Fixation diameter
Mounting device diameter 60 mm
Bracket tilt angle
0°
Bracket to luminaire diameter
60 mm
Bracket length
650 mm
Bracket color
RAL color
Bracket type
Pole-mounting bracket 1 arm
Net Weight (Piece)
7.000 kg

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912401451374 en_AA pdf 81.5 kB

Visuals

Product-Photographs-912401451374_EU
Multiple assets - Visuals
Product-Diagrams-912401451374_EU
Multiple assets - Visuals